This manual gives detailed descriptions of all parameters in the drive, outlines periodic inspection and maintenance, and explains MEMOBUS/Modbus communications. The purpose of this manual is to cover pertinent information not included in the User Manual.
Rev Number:
F<5>
Language:
English
Product Group:
Inverter Drives
Product Line:
Z1000 Configured, Z1000 Drive, Z1000U Matrix Bypass, Z1000U Matrix Configured, Z1000U Matrix Drive, Z1000 Redundant, 1000 Series BACnet, 1000 Series APOGEE FLN, 1000 Series Metasys N2, 1000 Series Modbus RTU
This manual gives detailed descriptions of all parameters in the drive, outlines periodic inspection and maintenance, and explains MEMOBUS/Modbus communications. The purpose of this manual is to cover pertinent information not included in the User Manual.
Rev Number:
D<3>
Language:
English
Product Group:
Inverter Drives
Product Line:
Z1000U Matrix Drive, Z1000U Matrix Configured, 1000 Series APOGEE FLN, 1000 Series BACnet, 1000 Series Metasys N2, 1000 Series Modbus RTU
The JOHB-SMP3 Option provides a dual port communications connection between the drive and a BACnet/IP network. The option connects the drive to a BACnet/IP network and facilitates the exchange of data. This manual explains how to install and program the option on a network.
This manual is packaged together with the product and contains basic information required to install and wire the Z1000 Bypass Drive. It also gives detailed information on fault diagnostics, parameter settings, and BACnet specifications. The purpose of this manual is to prepare the Z1000 Bypass Drive for basic operation.
Rev Number:
F6
Language:
English
Product Group:
Inverter Drives
Product Line:
Z1000 Bypass, 1000 Series BACnet, 1000 Series APOGEE FLN, 1000 Series Metasys N2, 1000 Series Modbus RTU
This foldout Quick Setup Procedure is packaged with the option. It contains the necessary pictorial instructions on how to install the option card. The document also contains links to additional resources for option programming.
Rev Number:
B<1>
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-EtherNet-IP, Network Comms-Modbus TCP-IP, Network Communications Options, 1000 Series EtherNet-IP, 1000 Series Modbus TCP-IP, Network Comms-Multi-Protocol EtherNet, Network Comms-EtherCAT, 1000 Series BACnet, Network Comms-BACnet
Doc Type:
Manuals - User Guides
Doc SubType:
Installation Guides, User Manual, Hardware Manuals, Quick Reference Guide
The Installation & Technical Manual is packaged with the Option and contains information required to install the option, set up related drive parameters, and gives detailed information on supported objects and BACnet drive operations.
Rev Number:
B1
Language:
English
Product Group:
Inverter Drives
Product Line:
Network Comms-BACnet, Network Communications Options, 1000 Series BACnet
The Installation & Technical Manual is packaged with the Option and contains information required to install the option, set up related drive parameters, and gives detailed information on supported objects and BACnet drive operations.
Rev Number:
A
Language:
English
Product Group:
Inverter Drives
Product Line:
1000 Series BACnet, Network Comms-BACnet, Network Communications Options
Doc Type:
Manuals - User Guides
Doc SubType:
Installation Guides, Technical Manuals, User Manual
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.